Download document () of 20
We make what matters work*

B020-U08-19-K

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

  • 1-year limited warranty (Worldwide)
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Simplifies IT tasks with easy switching between all 8 ports
  • Occupies just 1U of space in a rack-mountable drawer
  • Provides 2-level password security (administrator and user)
  • Combo cables (included) connect to PS/2 or USB servers

This rackmount KVM over IP switch provides secure, centralized control of servers and network devices from virtually anywhere. It offers BIOS-level access over LAN, WAN or the Internet, making it ideal for IT administrators who need reliable remote access without compromising security. It is built for high-demand applications including data centers, colocation facilities, edge computing sites and government installations. Whether you're a small business or a global enterprise, this KVM over IP solution represents the backbone of modern server management.

General specifications

Product Name
Eaton Tripp Lite series NetDirector rack-mount console KVM switch over IP
Catalog Number
B020-U08-19-K
UPC
037332150776
Product Length/Depth
27 in
Product Height
1.75 in
Product Width
19 in
Product Weight
31 lb
Warranty
1 year limited
Compliances
CE Marked
FCC Class A
RoHS
Certifications
EN 60950-1
CSA Std. C22.2
UL 60950-1
UL Listed
cUL Listed
CSA C22.2.
Global Catalog
B020-U08-19-K
Product Type
Rack-Mount console KVM switch over IP

Product specifications

BTU Rating
26.1 BTUs at 120Vac/ 27.2 BTUs at 220Vac
Material Of Construction
Metal; Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Mounting Details
Yes
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Input Current
120V (0.8A) / 230V (0.4A)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
8
Daisy-chain port
Yes
Firmware upgrade port
Yes
Input frequency
50/60Hz
Key type
Yes
LCD monitor (in)
19
Max number of ports
64
Color
Black
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
Rackmount hardware
RJ11 to DB9 firmware upgrade cable
C13 to 5-15P power cord
Quick start guide
(x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
USB/PS2 combo console cable kit
B020-U08-19-K 1U rackmount console KVM switch with 19” LCD
Grounding wire
System Requirements
Compatible with all major operating systems
Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
Input Nominal Voltage
100 VAC
220 VAC
120 VAC
240 VAC
230 VAC
115 VAC
127 VAC
208 VAC
200 VAC
140 VAC
110 VAC
Product Features
Console
Rackmountable
USB Specification

USB 2.0 (up to 480 Mbps)
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD15 (MALE)
SideB Connector2
DB25 (MALE)
SideB Connector3
HD15 (MALE)
RJ11 (FEMALE)
SideB Connector4
USB A (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Power Consumption Detail
(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
Autoscan Duration
1-255 Seconds
Power Consumption
28.5 W
Max Supported Video Resolution
1280 x 1024 @60Hz
TAA Compliance
No

Export product specification

Need product support?

Support from Eaton