Download document () of 20
We make what matters work*

B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

General specifications

Product Name
Eaton Tripp Lite series KVM rack-mount bracket
Catalog Number
B019-000
UPC
037332123725
Product Length/Depth
7.52 in
Product Height
3.58 in
Product Width
2.1 in
Product Weight
3.5 lb
Compliances
RoHS
Global Catalog
B019-000
Product Type
KVM rack-mount bracket

Product specifications

Accessory Class
Laptop & Tablet Accessories
Package contents
Rackmount brackets and 2-post mounting screws
Product Highlights
Allows console and console KVM's to be used in 2-post racks
Easy installation - all mounting hardware included
Accessory Type
Mounting bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.