Download document () of 20

B020-U08-19-IP

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access

General specifications

Product Name
Eaton Tripp Lite series NetDirector rack console KVM switch
Catalog Number
B020-U08-19-IP
UPC
037332152886
Product Length/Depth
32.68 in
Product Height
5.12 in
Product Width
26.18 in
Product Weight
31.5 lb
Compliances
FCC Class A
RoHS
CE Marked
Certifications
EN 60950-1
CSA Std. C22.2
UL 60950-1
Global Catalog
B020-U08-19-IP

Product specifications

Number of ports
8
Material Of Construction
Metal; Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Input Current
120V (0.8A) / 230V (0.4A)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
Cord type
C13 to 5-15P
CPU
8
Daisy-chain port
Yes
Firmware upgrade port
Yes
Input current -max
1 A
Key type
Yes
LCD monitor (in)
19
Max number of ports
64
Color
Black
Autoscan
Yes
Package Contents
Rackmount hardware
(x2) P778-Series 6-ft. (1.83 m) USB/PS2 combo KVM Cable Kits
B020-U08-19-IP 8-Port console KVM switch with 19” LCD and built-in IP access
CD with owner's manual, quick start guide, and device files
RJ11 to DB9 firmware upgrade cable
USB/PS2 combo external console Cable Kit
C13 to 5-15P power cord
Grounding wire
System Requirements
Supports Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera and Netscape web browsers
If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
Servers being connected to the KVM must have a HD15 port, and a USB port or PS/2 Keyboard/Mouse ports; a P778-Series combo KVM cable kit is required for each connected computer
A network transfer speed of 128Kbps or higher is recommended
Power consumption: 120V, 60Hz, 33.5W; 230V, 50Hz, 34W
Compatible with all major operating systems
Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor
Product Features
IP Remote Access
TAA Compliant
Network Speed
1000 Mbps
Product Highlights
Allows up to 64 user accounts, with multi-level security
Occupies just 1U of space in a rack-mountable drawer
19” LCD screen supports video resolutions up to 1280 x 1024
Control computers/servers locally or via LAN, WAN or Internet
Compatible with all operating systems
Console Keyboard And Mouse Interface
PS/2
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD18 (MALE)
SideB Connector2
DB25 (MALE)
SideB Connector3
RJ11 (FEMALE)
HD18 (MALE)
Voltage Compatibility (VAC)
110 VAC
120 VAC
220 VAC
230 VAC
125 VAC
240
100 VAC
SideB Connector4
RJ45 (FEMALE)
SideB Connectors5
USB A (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
Push buttons, hotkeys, OSD, remote toolbar
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Input Cord Details
C13 to 5-15P
Autoscan Duration
1 - 255 seconds
Max Supported Video Resolution
1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console).

Export product specification