Download document () of 20

B070-008-19-IP

NetCommander 8-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series rack-mount console KVM switch over IP
Catalog Number
B070-008-19-IP
UPC
037332181879
Product Length/Depth
28.43 in
Product Height
1.71 in
Product Width
17.36 in
Product Weight
28.66 lb
Compliances
REACH
CE Marked
FCC Class A
RoHS
TAA Compliant
Certifications
UL 60950-1
CSA Std. C22.2
CSA C22.2.
Global Catalog
B070-008-19-IP
Product Type
Rack-Mount console KVM switch over IP

Product specifications

Number of ports
8
Power supply
Cat5e/6/6a Cables
BTU Rating
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Relative Humidity
0-80% non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Input Current
120V (1.2A) / 230V (0.7A)
Operating Temperature
32 to 104 F (0 to 40 C)
Recommended Category Cable
Cat5e/6/6a Cables
Number Of Users
2
Console screen size
19 in
Input frequency
50/60Hz
Color
Black
Authentication Supported
RADIUS
LDAPS
Autoscan
No
Package Contents
B070-008-19-IP 1U rackmount console KVM switch with 19” LCD
Rackmount hardware
CD with owner's manual
Quick start guide
C13 to 5-15P power cord
System Requirements
For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
Remote console computers require minimum Pentium 4 with 2 GB memory
B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server
Remote access supported using Windows computers
User-supplied Cat 5e/6/6a cabling
Compatible with Windows and Linux operating systems
Power consumption: 120V, 60Hz, 30W
Product Features
Rackmountable
On-Screen Display (OSD)
IP Remote Access
Cat5 KVM Switch
Console
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Network Speed

100 Mbps (Fast Ethernet)
Product Highlights
Occupies just 1U of space in a rack-mountable drawer
19” LCD screen supports video resolutions up to 1366 x 768
Control computers/servers locally or via LAN, WAN or Internet
Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
Free Management Software available to Access and Control all of your NetCommander IP KVM's (B070 and B072 IP series) from a single interface
Simultaneous support for 2 users – 1 local, 1 remote
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Low-cost Cat5 cabling allows longer distances, reduces cable clutter
Packaging Type
Box
Console Keyboard And Mouse Interface
PS/2
USB
Port Selection



Pushbutton
Hotkey
OSD
Power Input Receptacle
IEC-320-C14
Console Screen Aspect Ratio
16:9
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector2
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
127 VAC
240
110 VAC
100 VAC
200 VAC
230 VAC
220 VAC
120 VAC
208 VAC
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Cat5/5e
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
Power Consumption
30 W
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
Max Supported Video Resolution
Console: 1366 x 768 @60Hz; Remote: 1920 x 1080 @60Hz
TAA Compliance
Yes

Export product specification