Download document () of 20
We make what matters work*

B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack, TAA

  • 8-Pack of B078-101-USB-1 Server Interface Units
  • Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Compact and lightweight design
  • Easy to install; no software needed
  • 3-year limited warranty (Worldwide)
  • Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Cat5e cable
  • No power supply required

General specifications

Product Name
Eaton Tripp Lite series KVM server interface unit
Catalog Number
B078-101-USB-8
UPC
037332182470
Product Length/Depth
10.3 in
Product Height
4.5 in
Product Width
6 in
Product Weight
0.001 lb
Warranty
3 year limited
Compliances
RoHS
FCC Compliant
REACH
CE Marked
TAA Compliant
Certifications
EN 55022
EN 55024
Global Catalog
B078-101-USB-8
Product Type
KVM server interface unit

Product specifications

Accessory Class
KVM switch accessories
Color
Gray
Material
ABS
Product Features
Bus Powered
Package contents
(x8) B078-101-USB-1 USB Server Interface Units (SIU)
Packaging Type
Box
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
VGA
SideA Connector1
HD15 (MALE)
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
TAA Compliance
Yes
SideB Connector1
USB A (MALE)
RJ45 (FEMALE)
SideA Connector2
USB A (MALE)
Accessory Type
Server interface unit
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
VGA / SVGA

Export product specification

Need product support?

Support from Eaton