Download document () of 20
We make what matters work*

B102-BN HDG

Eaton B-Line series corner angle, 2.25" H x 3.5" L x 1.62" W, Steel, Hot-dipped galvanized, Three hole corner angle, 90 deg

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B102-BN HDG
UPC
799038851677
Product Length/Depth
3.5 in
Product Height
2.25 in
Product Width
1.62 in
Product Weight
0.56 lb
Certifications
Not Applicable
Product Type
Corner angle

Model

Special features
Pre-assembled fitting
Type
Three hole corner angle, 90 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.