Download document () of 20
We make what matters work*

B107-BN HDG

Eaton B-Line series U-support, 1.62" H x 5.43" L x 1.62" W, Steel, Hot-dipped galvanized, 1/4" Gauge, Five hole u support

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B107-BN HDG
UPC
799038851660
Product Length/Depth
5.563 in
Product Height
1.875 in
Product Width
1.625 in
Product Weight
0.85 lb
Certifications
Not Applicable
Product Type
U-support

Model

Type
Five hole u support

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.