Download document () of 20

B116-002A-INT

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1080p @ 60 Hz (DVI-D F/2xF), International Plug Adapters, TAA

  • Capable of cascading up to 3 levels of displays in sophisticated applications
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • Easy plug-and-play operation for immediate connection right from the box
  • Transmits up to 80 ft. (24 m) for digital signage in bars, offices, classrooms, trade shows, etc.

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 1920 x 1200 @ 60Hz. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B116-002A-INT
UPC
037332271556
Product Length/Depth
2.457 in
Product Height
1.063 in
Product Width
4.528 in
Product Weight
1 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
WEEE Directive
Certifications
NOM
Global Catalog
B116-002A-INT
Product Type
Splitter

Product specifications

Type
Splitter
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
NEMA 1-15P North America
BS 1363 UK
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Product Features
Rackmountable
Mounting Accessory Included
TAA Compliant
Daisy-chainable / Cascadable
EDID Compatible
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.1
SideA Connector1
DVI-D (FEMALE)
SideB Connector1
3.5MM (MALE)
DVI-D (FEMALE)
SideA Connector2
3.5MM (MALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DVI-D (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
DVI-D DUAL LINK (FEMALE)
Technology
Stereo Audio
DVI
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4.5 ft. (1.38 m)
Included Mounting Accessories
Yes
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Mounting Details
Yes
LED Indicators
Red (Power), Green (Signal/Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Input x Output
1 x 2
Max 1024 x 768 Range (ft)
80 ft
Max 1080i Range (ft)
65 ft
Max 1080P Range (ft)
65 ft
Max 1440 x 900 Range (ft)
80 ft
Max 1600 x 1200 Range (ft)
80 ft
Max 480i Range (ft)
80 ft
Max 480P Range (ft)
80 ft
Max 640 x 480 Range (ft)
80 ft
Max 720P Range (ft)
80 ft
Max 800 x 600 Range (ft)
80 ft
Number of Ports
2
Max Resolution
1080p
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.