Download document () of 20
We make what matters work*

B127-1A1-WHD4CH

HDMI over Wireless Extender Kit, USB Type-C Mini Transmitter and HDMI Mini Receiver, 4K 60Hz, 65ft (20M)- Wireless HDMI, switchable channel

General specifications

Product Name
Tripp Lite by Eaton Audio Video Extender-Receiver
Catalog Number
B127-1A1-WHD4CH
UPC
037332286963
Product Length/Depth
7.84 in
Product Height
3.15 in
Product Width
5.87 in
Product Weight
0.128 lb
Compliances
WEEE Directive
UKCA
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
B127-1A1-WHD4CH
Product Type
Extender-Receiver

Product specifications

Type
Wireless Extender
Audio Input
USB-C
Color
Black
Audio Output
HDMI
Package Contents
USB-C transmitter
HDMI receiver
USB-A to USB Micro-B cable (M/M), 3 ft. (0.9 m)
Owner's manual
System Requirements
Display device with HDMI input (HDTV, projector, monitor)
Source device with USB-C output (Blu-ray player, external hard drive, laptop)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Displays HDMI audio/video up to 65 ft. away with no costly cable infrastructure
Allows you the freedom of positioning devices without constraint of cable placement
Low-profile design convenient for travel to lectures, trade shows and meetings for work
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
Chroma Sub Sampling
4:4:4
4:2:2
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (MALE)
SideA Connector2
HDMI (MALE)
Technology
HDMI
Wireless
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-22° to 158°F (-30° to 70°)
Transmission Range
≤ 20m
LED Indicators
TX: x3 Blue (Power); RX x3 Blue (Power)
Material Of Construction
ABS
ESD Protection
1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2
Number Of Monitors
1
Maximum Signal Range
65 ft
Operating Temperature
-4° to 122°F (-20° to 50°C)
Video Input
USB C (MALE)
Video Output
HDMI (MALE)
Video Ports
HDMI (MALE)
Max Supported Video Resolution
3840x2160 @24/30/50/60Hz; (YUV 4:4:4, YUV 4:2:2 and RGB);1080P@50/60Hz; 720P@50/60Hz; 1920x1200@60Hz
Max. Distance (Between any 2 Units)
65
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
AC Power Adapter Input Specs (V / Hz / A)
Micro USB power supply (5V/1A)
Power Consumption Detail
TX < 5W, RX < 3.5W
Housing
Plastic
Latency
100~250ms
Transmitter - Number of Video Outputs
1
Number of Displays
1
Max 2560 x 1600 Range (ft)
65
Max 1920 x 1200 Range (ft)
65
Max 3840 x 2160 (4K) Range (ft)
65
Receiver Unit Dimensions (hwd / in.)
0.6 x 1.6 x 9
Transmitter Unit Dimensions (hwd / in.)
0.6 x 1.6 x 9
Receiver Unit Weight (lbs.)
0.11
Transmitter Unit Weight (lbs.)
0.1
Transmitter Video Input
USB-C

Export product specification