Download document () of 20
We make what matters work*

DMCS3770L

Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

  • Supports up to 88 lbs (39.9 kgs)
  • Accepts most popular flat-panel displays from 37 to 70 in.
  • Display adjusts in height from 52.5 to 67.5 in. for most comfortable viewing angle
  • 5-year limited warranty (Worldwide)
  • Moves easily through doorways and over thresholds on durable metal casters
  • Sturdy aluminum and steel construction built to withstand frequent movement
  • Adjustable shelf holds laptop, Blu-ray player, webcam and other necessary components

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3770L
UPC
037332213471
Product Length/Depth
40.8 in
Product Height
3.1 in
Product Width
19.1 in
Product Weight
35.5 lb
Compliances
RoHS
Global Catalog
DMCS3770L
Product Type
Single-screen rolling cart

Export product specification