HDMI over Cat6 Pigtail Receiver with Repeater, 4K, 4:4:4, Transceiver, 230 ft. (70m), TAA
Product Name |
Eaton Tripp Lite series receiver
|
Catalog Number |
B127U-110-PH
|
Product Length/Depth |
2.953 in
|
Product Height |
0.732 in
|
Product Width |
1.85 in
|
Product Weight |
0.176 lb
|
Compliances |
FCC Class B
REACH RoHS3 TAA Compliant UKCA CE Marked WEEE Directive |
Certifications |
ICES
NOM |
Global Catalog |
B127U-110-PH
|
Type |
HDMI
|
Audio Specification |
Supports passthrough audio formats including LPCM 2.0/5.1/7.1
|
Relative Humidity |
0-85% non-condensing
|
Color |
Black
|
Audio Output |
HDMI
|
Input |
Unit (included)
|
Material |
Plastic
|
Cable Jacket Color |
Black
|
Product Features |
3D Video Supported
EDID Support TAA Compliant EDID Compatible HDR Support Multi-Resolution Support Daisy-chainable / Cascadable Bus Powered Up to 4 layers |
Cable Jacket Material |
PVC
|
Color Depth |
36-bit Deep color
36-bit Deep Color |
Packaging Type |
Box
|
Chroma Sub Sampling |
4:2:0
4:4:4 4:2:2 |
Power Source Type |
USB
|
HDCP Specification |
2.2
|
SideA Connector1 |
HDMI (MALE)
|
SideB Connector1 |
USB A (MALE)
MICRO-USB B (FEMALE) |
SideA Connector2 |
USB A (MALE)
|
SideB Connector2 |
RJ45 (FEMALE)
|
SideB Connector3 |
MICRO-USB B (FEMALE)
|
Host Connector |
HDMI (MALE)
|
Power Source |
Unit (included)
|
Technology |
USB
HDMI Cat6 |
Features |
Flex Center
|
Video Ports Details |
|
Supported Resolution |
3840x2160 (4K)
1920x1080 (1080p) 1280x720 (720p) 1920 x 1200 2560 x 1600 |
Number of Displays |
1
|
Number of Monitors Supported |
1
|
Daisy-Chain Port |
RJ45 (Female)
|
Daisy-chainable or Cascadable |
Up to 4 layers
|
Included Mounting Accessories |
N/A
|
Max Supported Video Resolution |
4K x 60 Hz
|
Recommended Category Cable |
24 AWG Cat6
|
Max. Distance (Between any 2 Units) |
230 ft.
|
Transmission Distance |
230 ft. (70m)
|
Mounting Details |
N/A
|
LED Indicators |
x1 Green (Power), x1 Orange (Data)
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Resolutions Supported |
Up to 4K (3840 x 2160) @ 60 Hz
|
Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
Signal Transmission |
Unidirectional
|
Video Input |
RJ45 (FEMALE)
|
Video Output |
HDMI (MALE)
|
Max 1024 x 768 Range (ft) |
230 ft
|
Max 1080i Range (ft) |
230 ft
|
Max 1080P Range (ft) |
230 ft
|
Max 1440 x 900 Range (ft) |
230 ft
|
Max 1600 x 1200 Range (ft) |
230 ft
|
Max 1920 x 1440 Range (ft) |
230 ft
|
Max 480i Range (ft) |
230 ft
|
Max 480P Range (ft) |
230 ft
|
Max 4K UHD Range (ft) |
230 ft
|
Max 640 x 480 Range (ft) |
230 ft
|
Max 800 x 600 Range (ft) |
230 ft
|
Video Ports |
HDMI (MALE)
|
Number of Ports |
3
|
Receiver - Number of Video Outputs |
1
|
Total Number of Ports |
3
|
Ports |
2
|
Form Factor/Mounting Options |
Pigtail
|