Download document () of 20
We make what matters work*

B133-BN HDG

Eaton B-Line series tee/cross flat fitting, 5.37"Hx3.5"Lx1.62"W, Steel, Hot-dipped galv, 1/4"Gauge, Four hole tee plate,Pre assembled

General specifications

Product Name
Eaton B-Line series tee and cross flat fitting
Catalog Number
B133-BN HDG
UPC
799038851691
Product Length/Depth
3.5 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
0.75 lb
Certifications
Not Applicable
Product Type
Tee and cross flat fitting

Model

Type
Flat four hole tee plate,Pre assembled

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.