Download document () of 20
We make what matters work*

B136AL

Eaton B-Line series gusset plate, 5.37" H x 3.5" L x 1.62" W, Aluminum, Aluminum, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series gusset plate
Catalog Number
B136AL
UPC
781011503918
Product Length/Depth
3.5 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
1.175 lb
Certifications
Not Applicable
Product Type
Gusset plate

Model

Type
Flat four hole tee gusset plate

Material/finish

Finish
Aluminum
Material
Aluminum
Material gauge
1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.