Download document () of 20
We make what matters work*

B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA

  • Supports full-duplex, 3 pin, data communication (signal ground, transmit data line, and receive data line)
  • No software or drivers required...Plug-n-Play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty (Worldwide)
  • Locates an RS-232 Serial device up to 3280-ft. (999.74 m) from your system

Power Cord Adapter Connects Computers, Monitors and Other Equipment
This UL-listed power cord adapter is designed for home/office setups. It converts a DB9 (FEMALE) plug into a RJ45 (FEMALE)
DB9 (FEMALE) connector and is ideal for a device’s built-in power cord that doesn’t match the available outlet. You can use this adapter to connect a device with a RJ45 (FEMALE)
DB9 (FEMALE) plug to an AC wall outlet, surge protector or UPS system with DB9 (FEMALE) power outlets.

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
B165-101
UPC
037332155474
Product Length/Depth
8.3 in
Product Height
2 in
Product Width
6.3 in
Product Weight
0.9 lb
Warranty
1 year limited
Compliances
TAA Compliant
Global Catalog
B165-101
Product Type
Network adapter

Adapter specifications

SideA Connector1
DB9 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
DB9 (FEMALE)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton