Download document () of 20

B168ZN

Eaton B-Line series clevis fitting, 0.81" H x 5.37" L x 2.12" W, Steel, Electro-plated, 7/32" Gauge, Fits channel type B52

General specifications

Product Name
Eaton B-Line series clevis fitting
Catalog Number
B168ZN
UPC
781011515539
Product Length/Depth
5.37 in
Product Height
0.81 in
Product Width
2.12 in
Product Weight
1.1 lb
Certifications
Not Applicable
Product Type
Clevis fitting

Model

For channel type
Fits channel type B52
Type
Three hole splice clevis

Material/finish

Finish
Electro-plated
Material
Steel
Material gauge
7/32"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.