Download document () of 20
We make what matters work*

B271-BN HDG

Eaton B-Line series wing connection, 2.06" H x 5.43" L x 1.68" W, Steel, Hot-dipped galv, Five hole double wing fitting

General specifications

Product Name
Eaton B-Line series wing connection
Catalog Number
B271-BN HDG
UPC
799038851707
Product Length/Depth
5.43 in
Product Height
2.06 in
Product Width
1.68 in
Product Weight
0.95 lb
Certifications
Not Applicable
Product Type
Wing connection

Model

Type
Five hole double wing fitting

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.