Download document () of 20
We make what matters work*

B280AL

Eaton B-Line series post base, 3.5" H x 6" L x 6" W, Aluminum, Aluminum, Fits channel B22, Square post base, centered offset

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B280AL
UPC
781011526917
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
6 in
Product Weight
3.92 lb
Certifications
Not Applicable
Product Type
Post base

Model

For channel type
Fits channel B22
Type
Square post base, centered offset

Material/finish

Finish
Aluminum
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.