Download document () of 20

B3148-6 ZN

Eaton B-Line series multi-grip and offset pipe clamp, 14.37" H x 6" D, Steel, Offset pipe clamp

General specifications

Product Name
Eaton B-Line series multi-grip and offset pipe clamp
Catalog Number
B3148-6 ZN
UPC
782051740561
Product Height
14.37 in
Product Diameter
6 in
Product Weight
6.5 lb
Certifications
Not Applicable
Product Type
Multi-grip and offset pipe clamp

Model

Type
Offset pipe clamp

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.