Download document () of 20
We make what matters work*

B3170CT-1 1/2-R3/8

Eaton B-Line series adjustable swivel hanger for copper tubing, 0.9510" H x 3.7340" L x 1.9060" W, Steel and Dura Copper, 1.5" max pipe size

General specifications

Product Name
Eaton B-Line series adjustable swivel hanger for copper tubing
Catalog Number
B3170CT-1 1/2-R3/8
UPC
781011099534
Product Length/Depth
3.734 in
Product Height
0.951 in
Product Width
1.906 in
Product Weight
0.12 lb
Certifications
Not Applicable
Product Type
Adjustable swivel hanger for copper tubing

Application

Application
Suspended tubing allowing vertical adjustment
Pipe size - max
1.5 in

Model

Model
Adjustable swivel hanger for copper tubing
Type
Type 10

Material/finish

Material
Steel
Dura Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.