Download document () of 20
We make what matters work*

B3170CT-3-R3/8

Eaton B-Line series adjustable swivel hanger for copper tubing, 3.9375" H x 3" D, Steel and Dura Copper, 3" max pipe size

General specifications

Product Name
Eaton B-Line series adjustable swivel hanger for copper tubing
Catalog Number
B3170CT-3-R3/8
UPC
781011099619
Product Height
3.9375 in
Product Diameter
3 in
Product Weight
0.33 lb
Certifications
Not Applicable
Product Type
Adjustable swivel hanger for copper tubing

Application

Application
Suspended tubing allowing vertical adjustment
Pipe size - max
3 in

Model

Model
Adjustable swivel hanger for copper tubing
Type
Adjustable Swivel Hanger for Copper Tubing

Material/finish

Finish
DURA GREEN
Material
Steel
Dura Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.