Download document () of 20

B3188C-1 1/2PLN

Eaton B-Line series plastic coated U-bolt, 3.75"H x 1.5"D, Plastic coated/steel, 1144 load cap, 3/8"-16 rod size, 2.5"thread len, 750 temp

General specifications

Product Name
Eaton B-Line series plastic coated U-bolt
Catalog Number
B3188C-1 1/2PLN
UPC
781011114169
Product Length/Depth
4.38 in
Product Height
0.375 in
Product Width
2.755 in
Product Weight
0.29 lb
Certifications
UL Listed
Product Type
Plastic coated U-bolt

Application

Operating temperature - max
750 °F

Model

Thread length
2.5 in
Thread/rod size
3/8"-16
Type
Standard plastic coated u-bolt

Load rating/capacity

Load capacity
1144 lb

Material/finish

Material
Plastic coated
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.