Download document () of 20
We make what matters work*

B529 HDG-SA

Eaton B-Line series corner angle, 1.62" H x 4.87" L x 3" W, Steel, Hot-dipped galv, Three hole corner angle

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B529 HDG-SA
UPC
799038851721
Product Length/Depth
4.87 in
Product Height
1.62 in
Product Width
3 in
Product Weight
0.78 lb
Certifications
Not Applicable
Product Type
Corner angle

Model

Type
Three hole corner angle

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.