Download document () of 20
We make what matters work*

BA18

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.55lbs, Adjustable span from 20" to 30", Light fixture T-bar fastener, Narrow bar

General specifications

Product Name
Eaton B-Line series t-bar fastener and spacers
Catalog Number
BA18
UPC
781011181055
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.55 lb
Certifications
UL/CUL listed
Product Type
T-bar fastener and spacers

Application

Application
Light fixture T-Bar fasteners

Model

Product Category
Acoustical tee
Style
Narrow bar
Type
Light fixture T-bar fastener

Specifications

Size
Adjustable span from 20 inch to 30 inch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.