Download document () of 20
We make what matters work*

BA50D

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 0.7lbs, Heavy-duty electrical box hanger, 50 lbs without dedicated dropwire, 70 lbs with dedicated dropwire load capacity, Pre-galv

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BA50D
UPC
781011964917
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.9 lb
Certifications
UL/CUL listed
Product Type
Hanger

Model

Product Category
Acoustical tee
Type
Heavy-duty electrical box hanger

Specifications

Load capacity
5 lbs w/o dropwire, 7 lbs w/ dropwire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.