Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

BA7PBB

Eaton Bussmann series busbar, Module, Busbar, 50 Hz frequency rating, -40 to 80°C operating temperature, Seven-pole

General specifications

Product Name
Eaton Bussmann series busbar
Catalog Number
BA7PBB
UPC
051712357586
Product Length/Depth
4.3 in
Product Height
0.45 in
Product Width
0.75 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant
Product Type
Accessory

Product specifications

Frequency rating
50 Hz
Operating temperature
-40 to 80 °C
Type
Busbar
Application
IEC system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626