Knowledge Search
Download document () of 20
We make what matters work*

BAC01

Eaton Bussmann series BAC auxiliary contact, Auxiliary Contact, 240 A Vac, 10 A, 1NO, 1NC contact

General specifications

Product Name
Eaton Bussmann series BAC auxiliary contact
Catalog Number
BAC01
UPC
051712401548
Product Length/Depth
4 in
Product Height
6.5 in
Product Width
1 in
Product Weight
0.4 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Electrical rating

Amperage Rating
10A
Voltage rating
240V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877