Knowledge Search
Download document () of 20

BAC03

Eaton Bussmann series BAC auxiliary contact, Auxiliary Contact, 125-250 Vac, 1NC contact, 10.1 A, 1NO

General specifications

Product Name
Eaton Bussmann series BAC auxiliary contact
Catalog Number
BAC03
UPC
051712401562
Product Length/Depth
1.27 in
Product Height
1.1 in
Product Width
0.38 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Electrical rating

Amperage Rating
10.10A
Voltage rating
125-250 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877