Knowledge Search
Download document () of 20

BAF-9

Eaton Bussmann series BAF fuse, Fast acting, General purpose circuits, Lighting circuit protection, Meter circuits, 9 A, Non-indicating, 200 AIC at 250 Vac, 10 kAIC at 125 Vac, Nickel-plated brass endcaps, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series BAF fuse
Catalog Number
BAF-9
UPC
051712320146
EAN
5027590407205
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.25 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
9 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Replacement for "F16B" fuses

Export product specification

Specifications and datasheets

Technical data sheets

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877