Download document () of 20

BBA

Box mounting bracket compatible with BBT-HF telescoping bracket

General specifications

Product Name
Eaton B-Line series box support fasteners
Catalog Number
BBA
UPC
799038823216
Product Length/Depth
0.001 in
Product Height
6.45 in
Product Width
6.38 in
Product Weight
0.237 lb
Compliances
cULus Listed
Certifications
UL Listed
CSA certified
Product Type
Box support fasteners

Model

Product Category
Wall studs
Type
Box support brackets

Specifications

Size
Metal stud size: 4 inch, 3.63 inch, 2.5 inch

Material/Finish

Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.