Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series BBS fuse
Catalog Number
BBS-1-6/10
UPC
051712707381
EAN
5027590407236
Product Length/Depth
0.36 in
Product Height
1.34 in
Product Width
0.36 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1.6 A
Interrupt rating
10 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877