Knowledge Search
Download document () of 20

BBS-1-8/10

Eaton Bussmann series BBS fuse, Control circuits, Gaseous vapor fixtures, HID ballasts, Electronic circuits, Hand-held meters, 1.8 A, Non-indicating, 10 kAIC at 600 Vac, Nickel-plated brass endcaps, Standard, 600 V

General specifications

Product Name
Eaton Bussmann series BBS fuse
Catalog Number
BBS-1-8/10
UPC
051712707374
EAN
5027590407243
Product Length/Depth
0.36 in
Product Height
1.34 in
Product Width
0.36 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1.8A
Interrupt rating
10 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps, fast-acting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877