Photo is representative
Download
Eaton Bussmann series BCC fuse, 10 A
Product Name |
Eaton Bussmann series BCC fuse
|
Catalog Number |
BCC-1-8/10
|
UPC |
051712707657
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.035 lb
|
Warranty |
Not Applicable
|
Compliances |
Not Applicable
|
Amperage Rating |
10 A
|
Special features |
Silver-plated fuse caps
|
Support from Eaton
Contact information
+1-636-394-2877