Knowledge Search
Download document () of 20
We make what matters work*

BF02F

Eaton BF Series Basic Relay, 300V max. voltage rating, Two-pole, 110/120V coil voltage, 50/60 Hz, 2NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BF02F
UPC
786678267432
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Recognized file E19223
CSA file No. LR39402-6
Catalog Notes
Consult customer support center for pricing
Product Type
Machine tool relay

Product specifications

Frequency rating
50-60 Hz
Number of poles
Two-pole
Voltage rating
300 V
Coil voltage
110/120 V
Contact configuration
2 NC
Series
BF

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.