Knowledge Search
Download document () of 20
We make what matters work*

BFD02S

Eaton NEMA machine tool relay, BFD Series Basic Relay, 250 Vdc max. voltage rating, Two-pole, 120 Vdc coil voltage, 2NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD02S
UPC
782114962879
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Certifications
CSA Certified
Product Type
Machine tool relay

Product specifications

Number of poles
Two-pole
Coil voltage
120 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.