Knowledge Search
Download document () of 20

BFD22T

Eaton BFD Series Basic Relay, 250 Vdc max. voltage rating, Four-pole, 240 Vdc coil voltage, 2NO-2NC contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD22T
UPC
786678286471
Product Length/Depth
7.6 in
Product Height
2.6 in
Product Width
4.6 in
Product Weight
1.85 lb
Warranty
1 year
Certifications
CSA Certified

Product specifications

Type
Machine tool relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.