Knowledge Search
Download document () of 20
We make what matters work*

BFD30L

BFD Series Basic Relay, 250 Vdc max. voltage rating, Three-pole, 24 Vdc coil voltage, 3NO contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD30L
UPC
782114963227
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
CSA Certified
Product Type
Machine tool relay

Product specifications

Number of poles
Three-pole
Voltage rating
250 Vdc
Coil voltage
24 Vdc
Contact configuration
3 NO
Series
BFD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.