Knowledge Search
Download document () of 20
We make what matters work*

BFD40M

Eaton BFD Series Basic Relay, 250 Vdc max. voltage rating, Four-pole, 48 Vdc coil voltage, 4NO contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD40M
UPC
782114963364
Product Length/Depth
3.13 in
Product Height
4.03 in
Product Width
1.69 in
Product Weight
1.75 lb
Warranty
1 year
Certifications
CSA Certified
Product Type
Machine tool relay

Product specifications

Type
Machine tool relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.