Knowledge Search
Download document () of 20
We make what matters work*

BFD60L

BFD Series Basic Relay, 250 Vdc max. voltage rating, Six-pole, 24 Vdc coil voltage, 6NO contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFD60L
UPC
782114963548
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
CSA Certified
Product Type
Machine tool relay

Product specifications

Number of poles
Six-pole
Voltage rating
250 Vdc
Coil voltage
24 Vdc
Contact configuration
6 NO
Series
BFD

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.