Knowledge Search
Download document () of 20
We make what matters work*

BFDF44T

Eaton BFD Series Basic Relay, 250 Vdc max. voltage rating, Eight-pole, 240 Vdc coil voltage, 4NO-4NC contact configuration, FASTON Push-On Terminals

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
BFDF44T
UPC
786678256627
Product Length/Depth
7.8 in
Product Height
2.7 in
Product Width
4.7 in
Product Weight
2.1 lb
Warranty
1 year
Certifications
CSA Certified
Catalog Notes
Consult customer support center for pricing
Product Type
Machine tool relay

Product specifications

Type
Machine tool relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.