Knowledge Search
Download document () of 20

BK/25499-09005

Eaton Bussmann series 25499 fuse, 8 A, Nickel-plated brass endcaps, Bulk

General specifications

Product Name
Eaton Bussmann series 25499 fuse
Catalog Number
BK/25499-09005
UPC
051712126922
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.16 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Not Applicable
Catalog Notes
Bulk
Product Type
Fuse

Electrical rating

Amperage Rating
8 A

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Bulk

General information

Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877