Knowledge Search
Download document () of 20

BK/ATL-10

Eaton Bussmann series ATL blade fuse, Color code red, 32 Vdc, 10A, Non Indicating, Blade fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series ATL blade fuse
Catalog Number
BK/ATL-10
UPC
051712490788
Product Length/Depth
1.4 in
Product Height
1.6 in
Product Width
0.32 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant
Product Type
Blade fuse

Electrical rating

Amperage Rating
10 A
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Quantity
50
Special features
Color code red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626