Knowledge Search
Download document () of 20

BK/CB211-20

Eaton Bussmann series CB211 automotive circuit breaker, Packaging quantity 100, 14 Vdc, 20 A, 150 AIC, Type I ATM footprint

General specifications

Product Name
Eaton Bussmann series CB211 automotive circuit breaker
Catalog Number
BK/CB211-20
UPC
051712846769
Product Length/Depth
0.49 in
Product Height
0.25 in
Product Width
1.42 in
Product Weight
0.1 lb
Compliances
Contact factory
Product Type
Automotive circuit breaker

Electrical rating

Amperage Rating
20 A
Interrupt rating
150 AIC
Voltage rating
14 Vdc

General information

Quantity
6
Special features
Packaging quantity 100

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626