Photo is representative
Download
Eaton Fuse Holder, Micro FMX fuse, Color code grey, 15A, 32 Vdc, Water resistant, 100 quantity
| Product Name |
Eaton Bussmann series FMM female maxi micro-fuse
|
| Catalog Number |
BK/FMM-15
|
| UPC |
051712490818
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Product Type |
Female maxi micro-fuse
|
Support from Eaton
Contact information
855-287-7626