Knowledge Search
Download document () of 20
We make what matters work*

BK/FRN-R-1-6/10

Eaton Bussmann series FRN-R fuse, Current-limiting time-delay fuse, Motor overload, Ground fault and short-circuit protection, 1.6 A, Dual, RK5, Non-indicating, 8 sec at 500%, 200 kAIC at 250 V, 200 kAIC at 125 Vdc, Bulk, 250 V, 125 Vdc

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
BK/FRN-R-1-6/10
UPC
051712411493
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked
Catalog Notes
Bulk
Product Type
Fuse

Electrical rating

Amperage Rating
1.6 A
Interrupt rating
200 kAIC at 250 Vac
200 kAIC at 125 Vdc
Response time
8 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard
Bulk

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877