Download document () of 20

BK/FWH5-016A6F

Eaton Bussmann series FWH high speed fuse, Electric engineering, 500V, 16A, 50 kAIC, Non Indicating, High speed fuse - BK/FWH5-016A6F

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
BK/FWH5-016A6F
UPC
051712532464
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
CE Marked
Certifications
CSA Certified
Product Type
High speed fuse

Electrical rating

Amperage Rating
16 A
Interrupt rating
50 kAIC
Voltage rating
500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Quantity
100
Special features
Electric engineering

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626