Knowledge Search
Download document () of 20
We make what matters work*

BK/HEB-JW-RLC-J

Eaton Bussmann series HEB inline fuse holder, Bulk pack, Breakaway, 30 A, Single-pole, Loadside: Copper setscrew #3-8, Lineside: Copper setscrew (2) #2-12, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
BK/HEB-JW-RLC-J
UPC
051712746687
Product Height
9.2 in
Product Diameter
0.815 in
Product Weight
0.35 lb
Compliances
RoHS Compliant
Certifications
UL Recognized
Product Type
Inline fuse holder

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Lineside: Copper setscrew (2) #2-12
Loadside: Copper setscrew #3-8
Special features
Bulk pack, breakaway

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877