Knowledge Search
Download document () of 20
We make what matters work*

BK/HPS2

Eaton Bussmann series HPS fuse holder, Bulk pack

General specifications

Product Name
Eaton Bussmann series HPS fuse holder
Catalog Number
BK/HPS2
UPC
051712612807
Product Length/Depth
2.41 in
Product Height
1.78 in
Product Width
1.78 in
Product Weight
0.127 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Fuse holder

General information

Special features
Bulk pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877