Knowledge Search
Download document () of 20
We make what matters work*

BK/JJS-3

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, Large apartment complexes, Multi-family meter stacks, VFD line protection, 3 A, Class T, Non-indicating, 200 kAIC at 600 Vac, Bulk, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
BK/JJS-3
UPC
051712603157
Product Length/Depth
0.56 in
Product Height
0.4 in
Product Width
0.4 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Bulk
Product Type
Fuse

Electrical rating

Amperage Rating
3 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard
Bulk

General information

Class
Class T
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877