Knowledge Search
Download document () of 20
We make what matters work*

BK/PCT

Eaton Bussmann series PCT fuse holder, 125 Vac, 60 Vdc, 15A, Single-pole, Panel, Thermoplastic body, Tin-plated bifrucated copper terminal - BK/PCT

General specifications

Product Name
Eaton Bussmann series PCT fuse holder
Catalog Number
BK/PCT
UPC
051712135528
Product Length/Depth
0.55 in
Product Height
0.4 in
Product Width
1.7 in
Product Weight
0.43 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Fuse holder

Electrical rating

Amperage Rating
15 A
Voltage rating
125 Vac, 60 Vdc

Physical details

Material
Thermoplastic body
Tin-plated bifurcated copper terminal
Number of poles
Single-pole

General information

Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.