Knowledge Search
Download document () of 20

BK/RM25400-1CR

Eaton Bussmann Series RM modular fuse block, Bulk pack, CR, 400 A, Single-pole, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
BK/RM25400-1CR
UPC
051712519625
Product Length/Depth
9.5 in
Product Height
4.7 in
Product Width
3.61 in
Product Weight
2.24 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
400 A
Voltage rating
250 V

Physical details

Number of poles
Single-pole

General information

Special features
Bulk pack, CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877